EPIC® H-B 10 SDRL-LB

EPIC® H-B 10 SDRL-LB
  • Volume Discount
The robust housing for rectangular connectors is able to withstand temperatures of up to +125 degrees for a short period and is suitable for lighting and sound systems.Housing design H-B. The industry standard.Single Lever version for quick locking and simple unlocking with lifting aidMetal lid with sturdy hingeProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10038900
19038900
79065600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.88 €

10 Available 5 Days 10

23.85 €

10 Available 8 Days 10

33.45 €

10 Available 32 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 57 Length 73
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Two-sided
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support