Manufacturer part number: 10035000
Brand: LAPP
Price: 14.98 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10035000
Degree of protection (IP), mounted | IP65 | Height | 57 | Length | 73 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Double locking levers | Position cable feed | Two-sided |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Socket case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 10 SGRL, part number 10035000.
You can find the detail information about specifications and dimensions on part number 10035000.
Part Number |
---|
19035000 |
19035100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
19.87 € | 10 | Available | 5 Days | 10 | |
23.00 € | 10 | Available | 5 Days | 10 |