Manufacturer part number: 70055200
Brand: LAPP
Price: 18.22 €
Delivery time: 63 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70055200
Degree of protection (IP), mounted | IP65 | Height | 72 | Length | 73 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Double locking levers | Position cable feed | Above |
Position of the shackle | Cover | Material housing | Aluminium | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 10 TGBH, part number 70055200.
You can find the detail information about specifications and dimensions on part number 70055200.
Part Number |
---|
70055400 |
79055200 |
79055400 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
18.10 € | 10 | Available | 5 Days | 10 | ||
18.08 € | 10 | Available | 10 Days | 10 | ||
18.23 € | 10 | Available | 10 Days | 10 |