Manufacturer part number: 79044200
Brand: LAPP
Price: 13.82 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79044200
Degree of protection (IP), mounted | IP65 | Height | 72 | Length | 73 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Single locking lever | Position cable feed | Above |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 10 TGH-RO, part number 79044200.
You can find the detail information about specifications and dimensions on part number 79044200.
Part Number |
---|
70044200 |
70044400 |
79044400 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
13.97 € | 10 | Available | 8 Days | 10 | ||
16.77 € | 10 | Available | 5 Days | 10 | ||
15.28 € | 10 | Available | 5 Days | 10 |