EPIC® H-B 16 AD-LB

EPIC® H-B 16 AD-LB
  • Volume Discount
The robust metal housing for investment construction contains a seal, a metal cap and a single lever.Housing design H-B. The industry standard.Metal lid with sturdy hingeSingle Lever version for quick locking and simple unlocking with lifting aidProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10073900

Part Number
10073900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.98 €

5 Available 8 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 27,8 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Housing extension
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

This page is EPIC® H-B 16 AD-LB, part number 10073900.
You can find the detail information about specifications and dimensions on part number 10073900.

Tech Support