EPIC® H-B 16 SGR

EPIC® H-B 16 SGR
  • Volume Discount
The universal metal housing consists of 2 double levers and a cable entry and it is suitable for use in the plastics industry.Housing design H-B. The industry standard.Double lever version with 2 levers for increased safetyProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10074000
19074000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

18.75 €

5 Available 5 Days 10

19.90 €

5 Available 8 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 64 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support