EPIC® H-B 16 TBFH-LB

EPIC® H-B 16 TBFH-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-B 16 TBFH-LB
  • EPIC® H-B 16 TBFH-LB
  • Volume Discount
The metal high cable coupler hood consists of a single lever and a direct cable entry and is supplied with or without a neck.Housing design H-B. The industry standard.More interior space for wiringSingle Lever version for quick locking and simple unlocking with lifting aidProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70092200
70092400
79092200
79092400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

27.48 €

5 Available Quote 10

27.60 €

5 Available 10 Days 10

28.18 €

5 Available 10 Days 10

27.83 €

5 Available 10 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 78,8 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Coupling housing
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support