Manufacturer part number: 70100200
Brand: LAPP
Price: 13.92 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70100200
Degree of protection (IP), mounted | IP65 | Height | 76 | Length | 93,3 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Double locking levers | Position cable feed | Above |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 16 TGH, part number 70100200.
You can find the detail information about specifications and dimensions on part number 70100200.
Part Number |
---|
70100400 |
79100200 |
79100400 |
79100800 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
14.80 € | 5 | Available | 5 Days | 10 | |
14.07 € | 5 | Available | 5 Days | 10 | |
14.80 € | 5 | Available | 5 Days | 10 | |
21.75 € | 5 | Available | 5 Days | 10 |