Manufacturer part number: 70102200
Brand: LAPP
Price: 13.37 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70102200
Degree of protection (IP), mounted | IP65 | Height | 76 | Length | 93,3 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Double locking levers | Position cable feed | Sideways |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 16 TSH, part number 70102200.
You can find the detail information about specifications and dimensions on part number 70102200.
Part Number |
---|
70102400 |
79102200 |
79102400 |
79102800 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
14.57 € | 5 | Available | 5 Days | 10 | ||
14.33 € | 5 | Available | 5 Days | 10 | ||
9.40 € | 5 | Available | 5 Days | 10 | ||
28.78 € | 5 | Available | 5 Days | 10 |