EPIC® H-B 24 AG-LB

EPIC® H-B 24 AG-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Safe fixing with 4 screws

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10102900

Part Number
10102900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.44 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 27,8 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Housing extension
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

This page is EPIC® H-B 24 AG-LB, part number 10102900.
You can find the detail information about specifications and dimensions on part number 10102900.

Tech Support