EPIC® H-B 24 SDRL-BO

EPIC® H-B 24 SDRL-BO

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Casted neck for easy assembly of the cable gland
· Safe fixing with 4 screws

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10109000
19109000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

37.27 €

5 Available Quote 10
-

36.78 €

5 Available 8 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 64 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Two-sided
Position of the shackle Cover Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support