Manufacturer part number: 70161400
Brand: LAPP
Price: 31.20 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70161400
Degree of protection (IP), mounted | IP65 | Height | 84 | Length | 120 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Single locking lever | Position cable feed | Two-sided |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Socket case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 24 SGRLH-LB, part number 70161400.
You can find the detail information about specifications and dimensions on part number 70161400.
Part Number |
---|
70161200 |
79161200 |
79161400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
32.82 € | 5 | Available | 10 Days | 10 | |
30.92 € | 5 | Available | Quote | 10 | |
35.15 € | 5 | Available | 5 Days | 10 |