EPIC® H-B 24 TBF-LB

EPIC® H-B 24 TBF-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Casted neck for easy assembly of the cable gland
· Safe fixing with 4 screws

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10117900
10127900
19117900
19127900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

21.30 €

5 Available 10 Days 10

21.20 €

5 Available 5 Days 10

41.40 €

5 Available 10 Days 10

41.10 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 63,6 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Coupling housing
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support