Manufacturer part number: 70154400
Brand: LAPP
Price: 16.82 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70154400
Degree of protection (IP), mounted | IP65 | Height | 76 | Length | 120 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Single locking lever | Position cable feed | Sideways |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 24 TSH-RO, part number 70154400.
You can find the detail information about specifications and dimensions on part number 70154400.
Part Number |
---|
70154600 |
79154400 |
79154600 |
79154800 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
17.62 € | 5 | Available | 8 Days | 10 | |
18.32 € | 5 | Available | 10 Days | 10 | |
18.53 € | 5 | Available | 5 Days | 10 | |
23.10 € | 5 | Available | 10 Days | 10 |