EPIC® H-B 6 SGR-LB

EPIC® H-B 6 SGR-LB
  • Volume Discount
The universal low base housing has a cable entry and a single lever and is ideal for use in investment construction. Housing design H-B. The industry standard. Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10005000
19005000
79005600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

10.13 €

10 Available 5 Days 10

11.80 €

10 Available 5 Days 10

11.78 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 57 Length 60
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support