EPIC® H-BE 6 Push-In termination

EPIC® H-BE 6 Push-In termination

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Made of robust polyamide (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
· Push-in connection enables the shortest connection times: strands with conductor end sleeves can be inserted and contacted without any tools
· just press the orange button to remove the contact For strands without conductor end sleeves, the button must be pressed to open the spring before insertion or removal
· Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents
· Wide variety of suitable housing variants
· UL certification according to technical data enables the product to be used on the North American market
· The round test socket for 2 mm standard measuring tips is positioned so that it is still accessible for signal testing, even if the insert is already installed in the panel-mount base
· In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size

Application
· For transmission of control signals to actuators
· Suitable for wiring inside control cabinets
· Typical applications include platform, lighting and lifting technology
· For connecting devices and machines to a power supply in various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423200
44423201
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

8.83 €

10 Available 5 Days 10Pin

8.07 €

10 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 500 Diameter plug-in contact 2,5
Ambient temperature 125 Connectable conductor cross section 2.5 Number of poles 6
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V2 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support