EPIC® H-D 1.6 machined contacts (13162600)

EPIC® H-D 1.6 machined contacts 13162600

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-D 1.6 machined contacts 13162600
  • EPIC® H-D 1.6 machined contacts 13162600
  • EPIC® H-D 1.6 machined contacts 13162600
  • EPIC® H-D 1.6 machined contacts 13162600
  • EPIC® H-D 1.6 machined contacts 13162600
  • EPIC® H-D 1.6 machined contacts 13162600
  • Volume Discount

Product Details:

Manufacturer part number: 13162600

Brand: LAPP

Price: 0.98

Delivery time: 5 Days


Technical Data:

Connectable conductor cross section: 0.5

Material of contact surface: Gold


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13162600

Part Number
13162600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section Material of contact surface
-

0.98 €

100 Available 5 Days 100.5Gold

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Diameter plug-in contact 1,6 Strip length 8
Material contact Brass Packaging type Blister Type of connection cross section Round
Mounting method Inserted Massive contact True

Tech Support