Manufacturer part number: 11230400
Brand: LAPP
Price: 464.60 €
Delivery time: 5 Days
Strip length: 3
Connectable conductor cross section: 0.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11230400
Type of electric connection | Crimp connection | Diameter plug-in contact | 1,6 | Material contact | Brass |
---|---|---|---|---|---|
Material of contact surface | Silver | Packaging type | Roller | Type of connection cross section | Round |
Mounting method | Inserted | Massive contact | False |
This page is EPIC® H-D 1.6 stamped contacts-on-reel, part number 11230400.
You can find the detail information about specifications and dimensions on part number 11230400.
Part Number |
---|
11226000 |
11226500 |
11230000 |
11230700 |
11235000 |
11235700 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Strip length | Connectable conductor cross section |
---|---|---|---|---|---|---|---|---|
- | 470.55 € | 1 | Available | 8 Days | 10 | 4 | 1.5 | |
- | 444.42 € | 1 | Available | 8 Days | 10 | 4 | 1.5 | |
738.93 € | 1 | Available | 5 Days | 10 | 3 | 0.5 | ||
108.38 € | 1 | Available | 7 Days | 10 | 3 | 0.5 | ||
- | 420.50 € | 1 | Available | 7 Days | 10 | 3 | 1.5 | |
90.32 € | 1 | Available | 5 Days | 10 | 4 | 2.5 |