EPIC® H-D 25 machined

EPIC® H-D 25 machined

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-D 25 machined
  • EPIC® H-D 25 machined
  • Volume Discount
The connector insert is ideal for applications requiring a high number of contacts. These can be found, for example, in machine or device manufacturing.Multi-pole inserts for machined crimp contactsFor machined contacts for fast processing with the crimping tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11282300
11283300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

10.97 €

5 Available 5 Days 10Bus

10.93 €

5 Available 5 Days 10Pin

Loading...

  1. 1

Basic information

Rated current In(A) 10 Rated voltage(V) 250 Type of electric connection Crimp connection
Diameter plug-in contact 1,6 Ambient temperature 125 Connectable conductor cross section 2.5
Number of poles 25 Over voltage category II Pollution degree 3
Rated surge voltage 2,5 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

Tech Support