EPIC® H-D 64 stamped

EPIC® H-D 64 stamped

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-D 64 stamped
  • EPIC® H-D 64 stamped
  • Volume Discount
The connector insert with 64 pressed contacts is suitable for rectangular connectors in lighting and sound systems. Multi-pole inserts for stamped crimp contacts
for automated production with crimping machine
Suitable for processing with contacts on reel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11270000
11271000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

15.62 €

5 Available 5 Days 10Pin

14.15 €

5 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 10 Rated voltage(V) 250 Type of electric connection Crimp connection
Diameter plug-in contact 1,6 Ambient temperature 125 Connectable conductor cross section 2.5
Number of poles 64 Over voltage category II Pollution degree 3
Rated surge voltage 2,5 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

Tech Support