EPIC® H-DD 108

EPIC® H-DD 108

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The H-DD series with machined contacts is designed for a high number of pins in very tight spaces This allows for smaller housing types to be chosen

Application
· Light & sound technology
· Mechanical engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11285300
11286300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

18.48 €

5 Available 46 Days 10Pin

20.58 €

5 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 10 Rated voltage(V) 250 Type of electric connection Crimp connection
Diameter plug-in contact 1,6 Ambient temperature 125 Connectable conductor cross section 2.5
Number of poles 108 Over voltage category II Pollution degree 2
Rated surge voltage 2,5 Inflammability class of insulation material acc. with UL94 V2 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

Tech Support