EPIC® H-DD 42

EPIC® H-DD 42

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-DD 42
  • EPIC® H-DD 42
  • Volume Discount
The connector insert is designed for a high number of pins in a small area, which means it is possible to use a smaller housing design.The H-DD series with machined crimp contacts - for a high number of pin in very tight spaces.Highest packing density for compact connectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11285100
11286100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

17.87 €

5 Available 5 Days 10Pin

18.53 €

5 Available 8 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 10 Rated voltage(V) 250 Type of electric connection Crimp connection
Diameter plug-in contact 1,6 Ambient temperature 125 Connectable conductor cross section 2.5
Number of poles 42 Over voltage category II Pollution degree 2
Rated surge voltage 2,5 Inflammability class of insulation material acc. with UL94 V2 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

Tech Support