EPIC® H-EE 32 (10184400)

EPIC® H-EE 32 10184400

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-EE 32 10184400
  • EPIC® H-EE 32 10184400
  • Volume Discount

Product Details:

Manufacturer part number: 10184400

Brand: LAPP

Price: 28.58

Delivery time: 8 Days


Technical Data:

Contact type: Pin


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10184400

Part Number
10184400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

28.58 €

5 Available 8 Days 10Pin

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 500 Type of electric connection Crimp connection
Diameter plug-in contact 2,5 Ambient temperature 125 Connectable conductor cross section 4
Number of poles 32 Over voltage category III Pollution degree 3
Rated surge voltage 6 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts True Modular version True With protective conductor True
With wire protection True

This page is EPIC® H-EE 32, part number 10184400.
You can find the detail information about specifications and dimensions on part number 10184400.

Variation of this product

Part Number
10185400
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact type

28.57 €

5 Available 8 Days 10Bus

Tech Support