EPIC® H-EE 46

EPIC® H-EE 46

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· For assembly in H-B housing
· The H-EE inserts with machined contacts for a high number of pins in very tight spaces

Application
· Appliance and apparatus construction
· Mechanical engineering
· Plant engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10186400
10187400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

34.10 €

5 Available 8 Days 10Pin

34.48 €

5 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 500 Type of electric connection Crimp connection
Diameter plug-in contact 2,5 Ambient temperature 125 Connectable conductor cross section 4
Number of poles 46 Over voltage category III Pollution degree 3
Rated surge voltage 6 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts True Modular version True With protective conductor True
With wire protection True

Tech Support