EPIC® MC Dummy Module (10399500)

EPIC® MC Dummy Module 10399500

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® MC Dummy Module 10399500
  • EPIC® MC Dummy Module 10399500
  • Volume Discount

Product Details:

Manufacturer part number: 10399500

Brand: LAPP

Price: 0.77

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10399500

Part Number
10399500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.77 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Length 34 Width 11,4 Number of plug-in contact inserts 1
Number of plug-in contacts 0 Pollution degree 3 Housing coating Uncoated
Polarization Housing shape Mounting method Inserted Material housing Plastic
With protective conductor False

Tech Support