Manufacturer part number: 44424008
Brand: LAPP
Price: 38.55 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44424008
Length | 34 | Width | 11,4 | Number of plug-in contact inserts | 1 |
---|---|---|---|---|---|
Number of plug-in contacts | 2 | Pollution degree | 3 | Housing coating | Uncoated |
Polarization | Housing shape | Mounting method | Inserted | Material housing | Plastic |
With protective conductor | False |
This page is EPIC® MC Module Pneumatic 2pole, part number 44424008.
You can find the detail information about specifications and dimensions on part number 44424008.
Part Number |
---|
44424009 |
44424010 |
44424011 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
44.65 € | 10 | Available | 29 Days | 10 | ||
45.12 € | 10 | Available | 6 Days | 10 | ||
66.27 € | 10 | Available | 5 Days | 10 |