Manufacturer part number: 10383500
Brand: LAPP
Price: 1.35 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10383500
Rated voltage(V) | 250 | Length | 34 | Width | 11,4 |
---|---|---|---|---|---|
Number of plug-in contact inserts | 1 | Number of plug-in contacts | 10 | Pollution degree | 3 |
Housing coating | Uncoated | Polarization | Housing shape | Mounting method | Inserted |
Material housing | Plastic | With protective conductor | False |
This page is EPIC® MC Module: 10pole stamped, part number 10383500.
You can find the detail information about specifications and dimensions on part number 10383500.
Part Number |
---|
10383400 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
1.00 € | 10 | Available | 5 Days | 10 |