Manufacturer part number: 10344300
Brand: LAPP
Price: 6.03 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10344300
Length(mm) | 34 | Width(mm) | 22,8 | Number of plug-in contact inserts | 2 |
---|---|---|---|---|---|
Number of plug-in contacts | 8 | Pollution degree | 3 | Rated voltage | 600 |
Mounting method | Inserted | Material housing | Plastic | Housing coating | Uncoated |
Polarization | Housing shape |
This page is EPIC® MC Module: RJ45, part number 10344300.
You can find the detail information about specifications and dimensions on part number 10344300.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
10345300 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
35.17 € | 5 | Available | 5 Days | 10 |