Manufacturer part number: 76003510
Brand: LAPP
Price: 5.47 €
Delivery time: 8 Days
Number of plug-in contacts: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
76003510
Rated current In(A) | 26 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP68 | Type of housing | Straight | Thread size M | 23 |
Ambient temperature | 125 | Operation temperature | 125 | Pollution degree | 3 |
Connectable conductor cross section | 2.5 | Material housing | Zinc | Material of contact surface | Gold |
Material insulation body | Thermoplastic | Material contact | Brass | With protective conductor | True |
Contact type | Pin | Locking mechanism | Gland nut | With interlocking device | True |
This page is EPIC® POWER LS1 A1, part number 76003510.
You can find the detail information about specifications and dimensions on part number 76003510.
Part Number |
---|
76003000 |
76004000 |
76004510 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of plug-in contacts |
---|---|---|---|---|---|---|---|
- | 14.88 € | 5 | Available | 5 Days | 10 | 5 | |
17.22 € | 5 | Available | 5 Days | 10 | 7 | ||
5.48 € | 20 | Available | 8 Days | 10 | 7 |