Manufacturer part number: 76084000
Brand: LAPP
Price: 25.37 €
Delivery time: 5 Days
Number of plug-in contacts: 7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
76084000
Rated current In(A) | 26 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP68 | Type of housing | Straight | Diameter connector | 20 |
Thread size M | 23 | Ambient temperature | 125 | Operation temperature | 125 |
Pollution degree | 3 | Connectable conductor cross section | 2.5 | Material housing | Zinc |
Material of contact surface | Gold | Material insulation body | Thermoplastic | Material contact | Brass |
With protective conductor | True | Contact type | Bus | Locking mechanism | Gland nut |
With interlocking device | True |
This page is EPIC® POWER LS1 A6, part number 76084000.
You can find the detail information about specifications and dimensions on part number 76084000.
Part Number |
---|
76083000 |
76083510 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of plug-in contacts |
---|---|---|---|---|---|---|---|
26.93 € | 5 | Available | 5 Days | 10 | 5 | ||
- | 16.48 € | 20 | Available | Quote | 10 | 5 |