Manufacturer part number: 44429316
Brand: LAPP
Price: 111.07 €
Delivery time: 5 Days
Number of plug-in contacts: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44429316
Rated current In(A) | 70 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP67 | Type of housing | Straight | Diameter connector | 46 |
Thread size M | 40 | Ambient temperature | 125 | Operation temperature | 125 |
Pollution degree | 3 | Connectable conductor cross section | 10 | Material housing | Zinc |
Material of contact surface | Gold | Material insulation body | Thermoplastic | Material contact | Brass |
With protective conductor | True | Contact type | Pin | Locking mechanism | Gland nut |
With interlocking device | True |
This page is EPIC® POWER LS1.5 A6, part number 44429316.
You can find the detail information about specifications and dimensions on part number 44429316.
Part Number |
---|
44429317 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of plug-in contacts |
---|---|---|---|---|---|---|
112.93 € | 1 | Available | 5 Days | 10 | 7 |