EPIC® POWER M12 630V cable connector

EPIC® POWER M12 630V cable connector
  • Volume Discount
EPIC® M12 Power cable connector, 630V and 12A, screw connection 0.75-1.5mm²Circular connectors for servomotors and power supplysmallest Power connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423140
44423141
44423142
44423143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

13.23 €

1 Available 5 Days 10Pin

13.23 €

1 Available 8 Days 10Pin

13.23 €

1 Available 5 Days 10Bus

13.23 €

1 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 12 Rated voltage(V) 630 Connection type Screw connection
Degree of protection (IP), mounted IP67 Type of housing Straight Thread size M 12
Ambient temperature 85 Operation temperature 125 Number of plug-in contacts 3
Pollution degree 3 Connectable conductor cross section 1.5 Material housing Zinc
Material of contact surface Gold Material insulation body Thermoplastic Material contact Brass
With protective conductor True Locking mechanism Gland nut With interlocking device True

Tech Support