Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44423050 |
44423051 |
44423052 |
44423053 |
44423055 |
44423056 |
44423057 |
44423058 |
44423059 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated current In (A) | Rated voltage (V) | Number of plug-in contacts | Connectable conductor cross section | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|
23.28 € | 5 | Available | 5 Days | 10 | 20 | 630 | 3 | 2.5 | Bus | ||
23.28 € | 5 | Available | 5 Days | 10 | 14 | 630 | 5 | 1 | Bus | ||
23.28 € | 5 | Available | 5 Days | 10 | 14 | 630 | 6 | 1 | Bus | ||
23.28 € | 5 | Available | 5 Days | 10 | 14 | 630 | 7 | 1 | Bus | ||
23.28 € | 5 | Available | 5 Days | 10 | 20 | 630 | 3 | 2.5 | Pin | ||
23.28 € | 5 | Available | 5 Days | 10 | 14 | 630 | 5 | 1 | Pin | ||
23.28 € | 5 | Available | 5 Days | 10 | 14 | 630 | 6 | 1 | Pin | ||
23.28 € | 5 | Available | 5 Days | 10 | 14 | 630 | 7 | 1 | Pin | ||
23.03 € | 5 | Available | 8 Days | 10 | 14 | 630.6 | 8 | 1 | Pin |
Loading...
Connection type | Crimp connection | Degree of protection (IP), mounted | IP67 | Type of housing | Straight |
---|---|---|---|---|---|
Diameter connector | 21,3 | Thread size M | 17 | Ambient temperature | 125 |
Operation temperature | 125 | Pollution degree | 3 | Material housing | Zinc |
Material of contact surface | Gold | Material insulation body | Thermoplastic | Material contact | Brass |
With protective conductor | True | Locking mechanism | Gland nut | With interlocking device | True |
Configure