Manufacturer part number: 44423063
Brand: LAPP
Price: 21.35 €
Delivery time: 5 Days
Rated current In: 14 A
Rated voltage: 630 V
Number of plug-in contacts: 7
Connectable conductor cross section: 1
Contact type: Pin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44423063
Part Number
|
---|
44423063 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated current In (A) | Rated voltage (V) | Number of plug-in contacts | Connectable conductor cross section | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|
21.35 € | 5 | Available | 5 Days | 10 | 14 | 630 | 7 | 1 | Pin |
Loading...
Connection type | Crimp connection | Degree of protection (IP), mounted | IP67 | Type of housing | Straight |
---|---|---|---|---|---|
Diameter connector | 21,3 | Thread size M | 17 | Ambient temperature | 125 |
Operation temperature | 125 | Pollution degree | 3 | Material housing | Zinc |
Material of contact surface | Gold | Material insulation body | Thermoplastic | Material contact | Brass |
With protective conductor | True | Locking mechanism | Gland nut | With interlocking device | True |
This page is EPIC® POWER M17 F6, part number 44423063.
You can find the detail information about specifications and dimensions on part number 44423063.
Part Number |
---|
44423060 |
44423061 |
44423062 |
44423064 |
44423065 |
44423066 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated current In (A) | Rated voltage (V) | Number of plug-in contacts | Connectable conductor cross section | Contact type |
---|---|---|---|---|---|---|---|---|---|---|---|
21.35 € | 5 | Available | 5 Days | 10 | 20 | 630 | 3 | 2.5 | Pin | ||
21.35 € | 5 | Available | 5 Days | 10 | 14 | 630 | 5 | 1 | Pin | ||
21.35 € | 5 | Available | 5 Days | 10 | 14 | 630 | 6 | 1 | Pin | ||
21.35 € | 5 | Available | 5 Days | 10 | 14 | 630.6 | 8 | 1 | Pin | ||
21.35 € | 5 | Available | 5 Days | 10 | 20 | 630 | 3 | 2.5 | Bus | ||
21.35 € | 5 | Available | 5 Days | 10 | 14 | 630 | 5 | 1 | Bus |