Manufacturer part number: 44423090
Brand: LAPP
Price: 25.12 €
Delivery time: 5 Days
Rated current In: 20 A
Rated voltage: 630 V
Number of plug-in contacts: 3
Connectable conductor cross section: 2.5
Contact type: Pin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44423090
Part Number
|
---|
44423090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated current In (A) | Rated voltage (V) | Number of plug-in contacts | Connectable conductor cross section | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|
25.12 € | 5 | Available | 5 Days | 10 | 20 | 630 | 3 | 2.5 | Pin |
Loading...
Connection type | Crimp connection | Degree of protection (IP), mounted | IP67 | Type of housing | Straight |
---|---|---|---|---|---|
Thread size M | 17 | Ambient temperature | 125 | Operation temperature | 125 |
Pollution degree | 3 | Material housing | Zinc | Material of contact surface | Gold |
Material insulation body | Thermoplastic | Material contact | Brass | With protective conductor | True |
Locking mechanism | Gland nut | With interlocking device | True |
This page is EPIC® POWER M17 G4, part number 44423090.
You can find the detail information about specifications and dimensions on part number 44423090.
Configure
Part Number |
---|
44423091 |
44423092 |
44423093 |
44423094 |
44423095 |
44423096 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated current In (A) | Rated voltage (V) | Number of plug-in contacts | Connectable conductor cross section | Contact type |
---|---|---|---|---|---|---|---|---|---|---|
25.12 € | 5 | Available | 5 Days | 10 | 14 | 630 | 6 | 1 | Pin | |
24.83 € | 5 | Available | Quote | 10 | 14 | 630 | 7 | 1 | Pin | |
25.15 € | 5 | Available | Quote | 10 | 14 | 630.6 | 8 | 1 | Pin | |
26.55 € | 5 | Available | Quote | 10 | 14 | 630 | 5 | 1 | Pin | |
25.42 € | 5 | Available | 5 Days | 10 | 20 | 630 | 3 | 2.5 | Bus | |
25.15 € | 5 | Available | Quote | 10 | 14 | 630 | 6 | 1 | Bus |