Manufacturer part number: 44420216
Brand: LAPP
Price: 20.47 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44420216
Outer diameter | 50 | Length | 120,5 | Operation temperature | 125 |
---|---|---|---|---|---|
Degree of protection (IP) | IP67 | Inflammability class of insulation material acc. with UL94 | HB | Material housing | Plastic |
Position cable feed | Above | Shape | Round | Type of housing | Plug case |
Corrosion resistant | True | UV resistant | True | With interlocking device | False |
This page is EPIC® POWERLOCK D6 C, part number 44420216.
You can find the detail information about specifications and dimensions on part number 44420216.
Part Number |
---|
44420217 |
44420218 |
44420219 |
44420220 |
44420319 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
20.47 € | 1 | Available | 8 Days | 10 | ||
20.47 € | 1 | Available |
Same day
Stock | 10 | ||
20.47 € | 1 | Available |
Same day
Stock | 10 | ||
20.47 € | 1 | Available |
Same day
Stock | 10 | ||
20.47 € | 1 | Available | 8 Days | 10 |