Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44420267 |
44420268 |
44420269 |
44420270 |
44420271 |
44420305 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|---|
20.47 € | 1 | Available | 5 Days | 10 | ||
20.47 € | 1 | Available | 5 Days | 10 | ||
20.47 € | 1 | Available | 5 Days | 10 | ||
20.47 € | 1 | Available | 8 Days | 10 | ||
20.47 € | 1 | Available | 5 Days | 10 | ||
20.22 € | 1 | Available | 8 Days | 10 |
Loading...
Outer diameter | 50 | Length | 120,5 | Operation temperature | 125 |
---|---|---|---|---|---|
Degree of protection (IP) | IP67 | Inflammability class of insulation material acc. with UL94 | HB | Material housing | Plastic |
Position cable feed | Above | Shape | Round | Type of housing | Plug case |
Corrosion resistant | True | UV resistant | True | With interlocking device | False |