Manufacturer part number: 44420211
Brand: LAPP
Price: 23.08 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44420211
Outer diameter | 50 | Length | 140,6 | Operation temperature | 125 |
---|---|---|---|---|---|
Degree of protection (IP) | IP67 | Inflammability class of insulation material acc. with UL94 | HB | Material housing | Plastic |
Position cable feed | Above | Shape | Round | Type of housing | Coupling housing |
Corrosion resistant | True | UV resistant | True | With interlocking device | False |
This page is EPIC® POWERLOCK F6 C, part number 44420211.
You can find the detail information about specifications and dimensions on part number 44420211.
Part Number |
---|
44420212 |
44420213 |
44420214 |
44420215 |
44420318 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
23.08 € | 1 | Available | 8 Days | 10 | |
23.08 € | 1 | Available |
Same day
Stock | 10 | |
23.08 € | 1 | Available |
Same day
Stock | 10 | |
23.08 € | 1 | Available |
Same day
Stock | 10 | |
23.08 € | 1 | Available | 8 Days | 10 |