Manufacturer part number: 44420263
Brand: LAPP
Price: 23.08 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44420263
Outer diameter | 50 | Length | 140,6 | Operation temperature | 125 |
---|---|---|---|---|---|
Degree of protection (IP) | IP67 | Inflammability class of insulation material acc. with UL94 | HB | Material housing | Plastic |
Position cable feed | Above | Shape | Round | Type of housing | Coupling housing |
Corrosion resistant | True | UV resistant | True | With interlocking device | False |
This page is EPIC® POWERLOCK F6 S, part number 44420263.
You can find the detail information about specifications and dimensions on part number 44420263.
Part Number |
---|
44420262 |
44420264 |
44420265 |
44420266 |
44420301 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
23.08 € | 1 | Available | 5 Days | 10 | ||
23.08 € | 1 | Available | 5 Days | 10 | ||
23.08 € | 1 | Available | 5 Days | 10 | ||
23.08 € | 1 | Available | 5 Days | 10 | ||
22.83 € | 1 | Available | 5 Days | 10 |