Manufacturer part number: 22260117
Brand: LAPP
Price: 14.75 €
Delivery time: 8 Days
Number of poles: 4
Wire length connecting cable: 500
Type of plug-in contact, outer side: Male (plug)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260117
Part Number
|
---|
22260117 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of poles | Wire length connecting cable | Type of plug-in contact, outer side | |
---|---|---|---|---|---|---|---|---|---|
14.75 € | 1 | Available | 8 Days | 10 | 4 | 500 | Male (plug) |
Loading...
Type of electrical connection, inner side | Wire | Type of electrical connection, outer side | M12 | With thread | True |
---|
This page is EPIC® SENSOR Flush-type M12, part number 22260117.
You can find the detail information about specifications and dimensions on part number 22260117.
Part Number |
---|
22260085 |
22260086 |
22260087 |
22260088 |
22260118 |
22260999 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of poles | Wire length connecting cable | Type of plug-in contact, outer side |
---|---|---|---|---|---|---|---|---|---|
17.63 € | 1 | Available | 5 Days | 10 | 4 | 500 | Female (bus) | ||
18.37 € | 1 | Available | 38 Days | 10 | 5 | 500 | Female (bus) | ||
17.28 € | 1 | Available | 5 Days | 10 | 4 | 500 | Male (plug) | ||
17.98 € | 1 | Available | 5 Days | 10 | 5 | 500 | Male (plug) | ||
15.20 € | 1 | Available | 8 Days | 10 | 4 | 500 | Female (bus) | ||
16.15 € | 1 | Available | 5 Days | 10 | 4 | - | Male (plug) |