EPIC® SENSOR M12

EPIC® SENSOR M12

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Field mountable M12 connectors with screw connection or fast-connect versions for connection of sensors and actuators with individual cable lengths
Field mountable connectors M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22260127
22260128
22260129
22260130
22260131
22260132
22260133
22260134
22260636
22260638
22260640
22260641
22260644
22260647
22260648
22260649
22260651
22260825
22260826
22260995
22260996
22260997
22262023
22262024
22262108
22262109
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModel Connection type Permitted cable diameter Core cross section Number of poles Material housing Position cable feed Screened

14.52 €

1 Available 5 Days 10Female (bus)Screw connection6,00,755PlasticStraightFalse

14.53 €

1 Available 5 Days 10Female (bus)Screw connection6,00,755PlasticVerticalFalse

14.52 €

1 Available 5 Days 10Male (plug)Screw connection6,00,755PlasticStraightFalse

14.62 €

1 Available 8 Days 10Male (plug)Screw connection6,00,755PlasticVerticalFalse

12.10 €

1 Available 5 Days 10Female (bus)-6,00,344PlasticStraightFalse

12.03 €

1 Available 8 Days 10Male (plug)-6,00,344PlasticStraightFalse

12.07 €

1 Available 5 Days 10Female (bus)-8,00,754PlasticStraightFalse

12.07 €

1 Available 5 Days 10Male (plug)-8,00,754PlasticStraightFalse

11.45 €

1 Available 8 Days 10Female (bus)Screw connection6,00,754PlasticVerticalFalse

14.63 €

1 Available 8 Days 10Female (bus)Screw connection8,00,755PlasticVerticalFalse

11.45 €

1 Available 8 Days 10Female (bus)Screw connection6,00,754PlasticStraightFalse

11.45 €

1 Available 5 Days 10Female (bus)Screw connection8,00,754PlasticStraightFalse

13.85 €

1 Available 8 Days 10Female (bus)Screw connection8,00,755PlasticStraightFalse

12.10 €

1 Available 5 Days 10Male (plug)Screw connection6,00,754PlasticVerticalFalse

14.63 €

1 Available 60 Days 10Male (plug)Screw connection8,00,755PlasticVerticalFalse

11.45 €

1 Available 5 Days 10Male (plug)Screw connection6,00,754PlasticStraightFalse

13.85 €

1 Available 5 Days 10Male (plug)Screw connection8,00,755PlasticStraightFalse

40.35 €

1 Available 5 Days 10Male (plug)Screw connection8,00,758PlasticStraightTrue

42.02 €

1 Available 8 Days 10Female (bus)Screw connection8,00,758PlasticStraightTrue

17.25 €

1 Available 8 Days 10Male (plug)Screw connection8,00,754PlasticStraightFalse

23.90 €

1 Available 5 Days 10Male (plug)Screw connection8,00,755PlasticStraightFalse

23.90 €

1 Available 5 Days 10Female (bus)Screw connection8,00,755PlasticStraightFalse

24.60 €

1 Available 5 Days 10Male (plug)Screw connection8,00,755PlasticVerticalFalse

24.60 €

1 Available 5 Days 10Female (bus)Screw connection8,00,755PlasticVerticalFalse
-

31.68 €

1 Available 5 Days 10Male (plug)Screw connection6,00,755MetalVerticalTrue
-

31.68 €

1 Available 5 Days 10Female (bus)Screw connection6,00,755MetalVerticalTrue

Loading...

  1. 1

Basic information

Type of connection socket for actuators and sensors M12

Tech Support