Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
72004000 |
72004010 |
72004100 |
72004110 |
72004200 |
72004210 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|---|
4.20 € | 5 | Available | 5 Days | 10 | ||
3.98 € | 20 | Available | 5 Days | 10 | ||
4.20 € | 5 | Available | 5 Days | 10 | ||
3.98 € | 20 | Available | 5 Days | 10 | ||
4.20 € | 5 | Available | 5 Days | 10 | ||
3.98 € | 20 | Available | 8 Days | 10 |
Loading...
Shape | Round | Degree of protection (IP), mounted | IP68 | Type of housing | Housing extension |
---|---|---|---|---|---|
Outer diameter | 19,8 | Width | 25,6 | Height | 23,6 |
Length | 23 | Operation temperature | 125 | Material housing | Zinc |
Locking mechanism | Other | Position cable feed | Above | With interlocking device | False |
UV resistant | True | Corrosion resistant | True | Inflammability class of insulation material acc. with UL94 | HB |