Manufacturer part number: 24420054
Brand: LAPP
Price: 12.57 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24420054
Shape | Round | Degree of protection (IP), mounted | IP65 | Type of housing | Housing extension |
---|---|---|---|---|---|
Outer diameter | 19,8 | Width | 25,6 | Height | 41,8 |
Length | 52,9 | Operation temperature | 125 | Material housing | Zinc |
Locking mechanism | Other | Position cable feed | Sideways | With interlocking device | False |
UV resistant | True | Corrosion resistant | True | Inflammability class of insulation material acc. with UL94 | HB |
This page is EPIC® SIGNAL M23 A3, part number 24420054.
You can find the detail information about specifications and dimensions on part number 24420054.
Part Number |
---|
24420055 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
12.80 € | 5 | Available | 8 Days | 10 |