EPIC® SIGNAL M23 F6

EPIC® SIGNAL M23 F6

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Use of high quality materials for increased reliability
· Low-resistance screen contact, optimum EMC protection

Application
· Plant engineering
· Servo drives and servo assemblies
· Measurement and control technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420039
44420040
44420041
72064000
72064010
72064020
72064030
72064100
72064130
72064200
72064220
72064230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS
-

8.93 €

5 Available 8 Days 10

8.93 €

5 Available 5 Days 10

8.93 €

5 Available 5 Days 10

8.28 €

5 Available 8 Days 10

7.92 €

20 Available 8 Days 10

7.85 €

20 Available 5 Days 10

8.28 €

5 Available 8 Days 10
-

8.38 €

5 Available 46 Days 10
-

8.28 €

5 Available 5 Days 10

8.28 €

5 Available 8 Days 10

7.92 €

20 Available 8 Days 10

8.28 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Shape Round Degree of protection (IP), mounted IP68 Type of housing Coupling housing
Outer diameter 23 Height 77 Operation temperature 125
Material housing Zinc Locking mechanism Other Position cable feed Above
With interlocking device False UV resistant true Corrosion resistant True
Inflammability class of insulation material acc. with UL94 HB

Tech Support