Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44420001 |
44420002 |
44420003 |
44420004 |
44420005 |
44420006 |
44420007 |
44420008 |
44420009 |
44420010 |
44420011 |
44420012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
12.78 € | 5 | Available | 5 Days | 10 | |
12.15 € | 20 | Available | Quote | 10 | |
12.50 € | 5 | Available | Quote | 10 | |
- | 20 | Quote | 10 | ||
12.78 € | 5 | Available | 5 Days | 10 | |
- | 20 | Quote | 10 | ||
- | 5 | Quote | 10 | ||
- | 20 | Quote | 10 | ||
12.78 € | 5 | Available | 8 Days | 10 | |
12.32 € | 20 | Available | 5 Days | 10 | |
12.78 € | 5 | Available | 8 Days | 10 | |
- | 20 | Quote | 10 |
Loading...
Shape | Round | Degree of protection (IP), mounted | IP68 | Type of housing | Housing extension |
---|---|---|---|---|---|
Outer diameter | 23 | Width | 15 | Height | 66 |
Length | 25 | Operation temperature | 125 | Material housing | Zinc |
Locking mechanism | Other | Position cable feed | Above | With interlocking device | False |
UV resistant | True | Corrosion resistant | True | Inflammability class of insulation material acc. with UL94 | HB |