Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Shape | Round | Degree of protection (IP), mounted | IP68 | Type of housing | Housing extension |
---|---|---|---|---|---|
Outer diameter | 25 | Width | 30 | Height | 34,6 |
Length | 23 | Operation temperature | 125 | Material housing | Zinc |
Locking mechanism | Other | Position cable feed | Above | With interlocking device | False |
UV resistant | True | Corrosion resistant | True | Inflammability class of insulation material acc. with UL94 | HB |