EPIC® SIGNAL M23 G6 (Part Numbers)

EPIC® SIGNAL M23 G6
  • Volume Discount
EPIC® M23 panel base for bore hole, back wall assemblyCircular connectors for Servo Cables and encoders

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420071
44420073
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

8.87 €

5 Available 5 Days 10

8.25 €

20 Available 46 Days 10

Loading...

  1. 1

Basic information

Shape Round Degree of protection (IP), mounted IP68 Type of housing Housing extension
Outer diameter 25 Width 30 Height 30,1
Length 23 Operation temperature 125 Material housing Zinc
Locking mechanism Other Position cable feed Above With interlocking device False
UV resistant True Corrosion resistant True Inflammability class of insulation material acc. with UL94 HB

Tech Support