Manufacturer part number: 00008747
Brand: LAPP
Price: 22.07 €
Delivery time: 8 Days
Number of plug-in contacts: 21
Contact type: Pin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00008747
Rated current In(A) | 7.5 | Rated voltage(V) | 60 | Connection type | Soldering connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP67 | Type of housing | Straight | Thread size M | 27 |
Ambient temperature | 125 | Operation temperature | 125 | Pollution degree | 3 |
Connectable conductor cross section | 1 | Material housing | Brass | Material of contact surface | Gold |
Material insulation body | Thermoplastic | Material contact | Brass | With protective conductor | False |
Locking mechanism | Gland nut | With interlocking device | True |
This page is EPIC® SIGNAL R 3.0 A, part number 00008747.
You can find the detail information about specifications and dimensions on part number 00008747.
Part Number |
---|
00008746 |
00008825 |
00008867 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of plug-in contacts | Contact type |
---|---|---|---|---|---|---|---|
25.12 € | 5 | Available | 8 Days | 10 | 26 | Bus | |
22.87 € | 5 | Available | 8 Days | 10 | 26 | Pin | |
23.45 € | 5 | Available | 8 Days | 10 | 21 | Bus |