EPIC® SIGNAL R 3.0 D PG16 (00008899)

EPIC® SIGNAL R 3.0 D PG16 00008899
  • Volume Discount

Product Details:

Manufacturer part number: 00008899

Brand: LAPP

Price: 27.00

Delivery time: 8 Days


Technical Data:

Number of plug-in contacts: 26

Contact type: Pin


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00008899

Part Number
00008899
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of plug-in contacts Contact type

27.00 €

5 Available 8 Days 1026Pin

Loading...

  1. 1

Basic information

Rated current In(A) 7.5 Rated voltage(V) 60 Connection type Soldering connection
Degree of protection (IP), mounted IP67 Type of housing Straight Thread size M 27
Ambient temperature 125 Operation temperature 125 Pollution degree 3
Connectable conductor cross section 1 Material housing Brass Material of contact surface Gold
Material insulation body Thermoplastic Material contact Brass With protective conductor False
Locking mechanism Gland nut With interlocking device True

Tech Support