EPIC® SIGNAL R 3.0 G1 (00009005)

EPIC® SIGNAL R 3.0 G1 00009005
  • Volume Discount

Product Details:

Manufacturer part number: 00009005

Brand: LAPP

Price: 25.62

Delivery time: 8 Days


Technical Data:

Number of plug-in contacts: 26

Contact type: Bus


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00009005

Part Number
00009005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of plug-in contacts Contact type

25.62 €

5 Available 8 Days 1026Bus

Loading...

  1. 1

Basic information

Rated current In(A) 7.5 Rated voltage(V) 60 Connection type Soldering connection
Degree of protection (IP), mounted IP67 Type of housing Straight Thread size M 27
Ambient temperature 125 Operation temperature 125 Pollution degree 3
Connectable conductor cross section 1 Material housing Brass Material of contact surface Gold
Material insulation body Thermoplastic Material contact Brass With protective conductor False
Locking mechanism Gland nut With interlocking device True

This page is EPIC® SIGNAL R 3.0 G1, part number 00009005.
You can find the detail information about specifications and dimensions on part number 00009005.

Variation of this product

Part Number
00009057
00009371
00009894
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNumber of plug-in contacts Contact type

25.30 €

5 Available 8 Days 1021Bus

23.47 €

5 Available 8 Days 1021Pin

24.65 €

5 Available 8 Days 1026Pin

Tech Support